オンデマンド・ウェビナー

エンド・ツー・エンドの構造開発プロセスを統合し、耐空証明の取得を加速させる

おおよその視聴時間46 分

共有

エンド・ツー・エンドの構造開発プロセスを統合し、耐空証明の取得を加速させる

Aircraft manufacturers can suffer major delays on their programs due to non-recurring costs spent on structural development. Knowing that up to 60% of aircraft non-recurring costs can be spent on the structural development and achieving airworthiness certification, any improvement will have a significant impact.

This webinar discusses how Bye Aerospace (BA) is developing their all-electric eFlyer 2 using an integrated end-to-end structural development process, which helps achieve faster certification. More specifically, BA will show how a model-based primary structure use case is coupled with BA-developed innovative design techniques that enable shorter multidisciplinary design cycles. This speedup is possible through seamless exchange of design and analysis data.

Additionally, we will show how such an integrated end-to-end process can be extended to:

  • Margin of safety calculations with traceable certification reports
  • Flutter simulation tied to the CAD model
  • Material characterization, particularly for composite structures to virtually characterize the material behaviors and significantly reduce composite material development time

講演者の紹介

Bye Aerospace

Daniel Hinson

主任複合材構造エンジニア

関連情報

3D音響シミュレーションで高性能電子機器のノイズを低減
White Paper

3D音響シミュレーションで高性能電子機器のノイズを低減

Simcenter 3Dの音響シミュレーション・ツールを使用すると、エンジニアはノートパソコンなどの電子機器のノイズや音質を予測、最適化できます。その方法をご紹介します。