Webinar on-demand

Quantization of HLS Designs Using Value Range Analysis

Tempo di visione stimato: 74 minuti

Condividi

Introduces simple & robust quantization methodology based on value range analysis. Learn what’s fixed-point conversion a.k.a quantization; dynamic & static quantization methods; and how to use Catapult VRA.

Algorithm developers are usually using double precision data types to be able to focus on the mathematical functionality of the algorithm. When this algorithm is implemented as a hardware module, the data accuracy must be reduced to minimum number of bits that still fulfills the system performance requirements. The process of converting the floating-point algorithm to bit-level optimized model is complicated and requires special knowledge. This webinar introduces a simple and robust quantization methodology based on value range analysis.

What You Will Learn

  • What is fixed-point conversion a.k.a quantization
  • Dynamic and static quantization methods
  • Handling special cases
  • Using Catapult Value Range Analysis feature for quantizing HLS design

Who Should Attend

  • Algorithm developers
  • HLS designers
  • HW designers
  • Verification Engineers

Relatore

Siemens EDA

Petri Solanti

Senior Application Engineer

Petri Solanti is a senior application engineer at Siemens, with an HLS and low-power tools focus. He is a designer and application engineer with over 25 years of experience in Electronics System-Level design tools and methodologies. His areas of interest include design methodologies from algorithm to RTL, system analysis and HW/SW co-design. Prior to Mentor, Mr. Solanti held application engineer positions at Cadence, CoWare, Synopsys and MathWorks. He received his MScEE degree from Tampere University of Technology, Finland.

Risorse correlate

Gestione della certificazione digitale
White Paper

Gestione della certificazione digitale

Tutti i velivoli, dal più piccolo aliante ed elicottero agli aerei di linea e jet militari, devono dar prova di essere idonei al volo e soddisfarne le condizioni necessarie.