Webinar on-demand

Leveraging HLS IP to Accelerate Design and Verification

Tempo di visione stimato: 22 minuti

Condividi

Leveraging HLS IP to Accelerate Design and Verification

Webinar about how leveraging HLS IP and reference designs to accelerate AI and Image/Signal Processing.

Overview of Leveraging HLS IP to Accelerate Design and Verification

To accelerate and ease the adoption of HLS, Catapult provides both building block HLS IP and various application reference designs written in C++ or SystemC that are designed to help deliver optimal QofR. This webinar will describe the available IP including the Math and DSP blocks available as open-source and the several reference designs, including 2-D convolution for image enhancements and two CNN (tinyYOLO) implementations for real-time object classification. 

This webinar is part 5 of the webinar series: HLS for Vision and Deep Learning Hardware Accelerators

What you will learn

  • How HLS is used to implement a computer vision algorithm in either an FPGA or ASIC technology and the trade-offs for power and performance.
  • How HLS is employed to analyze unique architectures for a very energy-efficient inference solution such as a CNN (Convolutional Neural Network) from a pre-trained network.
  • How to integrate the design created in HLS into a larger system, including peripherals, processor, and software.
  • How to verify the design in the context of the larger system and how to deploy it into an FPGA prototype board.

Relatore

Siemens EDA

David Burnette

Director of Engineering

David Burnette is currently Director of Engineering for the Catapult High-Level Synthesis product of Siemens EDA. He has contributed to the HLS program over the last 26 years, starting first with behavioral synthesis from VHDL followed by C++/SystemC. Much of his recent work has centered around High-Level Verification (designing infrastructure for comparing the untimed C++ against the timed RTL) and the development of class-based C++ HLS IP for math, DSP/Image Processing and Machine Learning. He received his BSEE and MSEE from Virginia Tech and holds 4 patents in the area of HLS methodologies.

Risorse correlate

Promuovi il futuro dell'energia con una progettazione cloud-native
E-book

Promuovi il futuro dell'energia con una progettazione cloud-native

Progetta sistemi elettrici complessi 5 volte più velocemente con un software CAD elettrico cloud-native dedicato alle PMI. Scopri di più.

The advantages of Cloud-Native Electrical Cad for Industrial Applications
Webinar

The advantages of Cloud-Native Electrical Cad for Industrial Applications

The field of electrical computer-aided design (CAD) is undergoing a transformation like never before. Traditional CAD software is making way for a new paradigm – Cloud-Native Electrical CAD.