Webinar on-demand

From MATLAB® to High-Quality RTL Using High-Level Synthesis - The Design Methodology

The Design Methodology

Tempo di visione stimato: 50 minuti

Condividi

From MATLAB® to High-Quality RTL Using High-Level Synthesis - The Design Methodology

MATLAB® is a de facto standard algorithm development tool in many image and signal processing hardware designs. Yet, the traditional path from an abstract floating-point MATLAB model to high-quality RTL code is long and often requires multiple manual coding stages, several designers and many code bases to be maintained. This process can be simplified by using Catapult® High-Level Synthesis (HLS) along with a sophisticated workflow. The model transformation from MATLAB to class-based C++ is much simpler than transformation from MATLAB to RTL because the abstraction level can be kept high. Using a systematic data type definition scheme, the conversion to fixed-point can be done in C++ using the same functional C++ code for both floating-point and fixed-point implementations. This reduces the number of code bases to be maintained down to two: one MATLAB and one C++ model that can be automatically validated. The whole process can be completed by 1-2 designers in a short time resulting in similar or even better power, performance and area metrics compared to a hand-coded implementation. This webinar introduces a design methodology that starts from a self-contained MATLAB script and goes through the different workflow steps to HLS generated, high-quality RTL. All design steps including fixed-point conversion are described in detail.

What you will learn:

  • MATLAB to RTL methodology overview
  • Model analysis, data type extraction and HLS structure planning
  • Fixed-point analysis basics
  • Validation of C++ model in MATLAB
  • Step-by-step walkthrough of the workflow

Who should attend:

  • Engineering Directors who need faster design cycles and lower
    verification costs than RTL design provides
  • RTL Design and verification managers who need to improve team
    productivity
  • RTL Designers concerned that RTL might no longer be enough to
    compete
  • System Architects looking for optimal design partitioning for power,
    performance and area
  • Algorithm Developers who are interested in HW bottlenecks in their
    algorithm

Relatore

Siemens EDA

Petri Solanti

Senior Application Engineer

Petri Solanti is a senior application engineer at Siemens, with an HLS and low-power tools focus. He is a designer and application engineer with over 25 years of experience in Electronics System-Level design tools and methodologies. His areas of interest include design methodologies from algorithm to RTL, system analysis and HW/SW co-design. Prior to Mentor, Mr. Solanti held application engineer positions at Cadence, CoWare, Synopsys and MathWorks. He received his MScEE degree from Tampere University of Technology, Finland.

Risorse correlate

The Closed-Loop Digital Twin
Webinar

The Closed-Loop Digital Twin

Scopri come ottenere dall'IIoT i dati sulle prestazioni necessari per l'innovazione a ciclo chiuso.

Sistemi di gestione dell'energia supportati da software IoT
E-book

Sistemi di gestione dell'energia supportati da software IoT

Nel settore energetico, l'aumento dei costi, le normative e le iniziative di sostenibilità hanno reso la riduzione dei consumi una priorità assoluta per le aziende. Ma come possono le organizzazioni complesse e distribuit....

Utilizzare l'eccellenza operativa per migliorare l'efficienza degli impianti di produzione
Video

Utilizzare l'eccellenza operativa per migliorare l'efficienza degli impianti di produzione

Nel settore dell'energia e dei servizi pubblici, gli operatori e i produttori di apparecchiature devono affrontare notevoli disagi. Per soddisfare la domanda di energia in modo sicuro e sostenibile, occorre una solida base...