webinar a la carta

Xperi®: A Designer’s Life with HLS

Tiempo estimado de visualización: 10 minutos

Compartir

Xperi®: A Designer’s Life with HLS

This webinar will discuss two aspects of their experience going from RTL to HLS. The first topic is using HLS for algorithms such as Face Detection that they know well with RTL for comparison. The second is to use HLS to develop new Neural Network accelerators and how HLS could help them get from algorithm to critical FPGA demonstrators in a time that would not be possible with traditional RTL flow.

This webinar is part 8 of the webinar series HLS for Vision and Deep Learning Hardware Accelerators.

What you will learn:

  • Customer's experience using HLS for Image Processing and AI
  • Using HLS for algorithms such as Face Detection with RTL for
    comparison
  • How to use HLS to develop new Neural Network accelerators
  • How HLS can help get from algorithm to critical FPGA demonstrators
    faster than with traditional RTL flow

Recursos relacionados

Rapid Algorithm to HW: Using HLS for Computer Vision and Deep Learning Seminar
Webinar

Rapid Algorithm to HW: Using HLS for Computer Vision and Deep Learning Seminar

How HLS helps project teams rapidly & accurately explore power/performance of algorithms, quickly get to FPGA implementations to create demonstrator/prototypes & use same source RTL IP for ASIC implementation.

HLS 101 - Fundamentals of High-Level Synthesis
Webinar

HLS 101 - Fundamentals of High-Level Synthesis

High-Level Synthesis (HLS) extends the traditional design flow, providing a new and powerful approach to hardware design. It is important to understan