webinar a la carta

Xperi®: A Designer’s Life with HLS

Tiempo estimado de visualización: 10 minutos

Compartir

Xperi®: A Designer’s Life with HLS

This webinar will discuss two aspects of their experience going from RTL to HLS. The first topic is using HLS for algorithms such as Face Detection that they know well with RTL for comparison. The second is to use HLS to develop new Neural Network accelerators and how HLS could help them get from algorithm to critical FPGA demonstrators in a time that would not be possible with traditional RTL flow.

This webinar is part 8 of the webinar series HLS for Vision and Deep Learning Hardware Accelerators.

What you will learn:

  • Customer's experience using HLS for Image Processing and AI
  • Using HLS for algorithms such as Face Detection with RTL for
    comparison
  • How to use HLS to develop new Neural Network accelerators
  • How HLS can help get from algorithm to critical FPGA demonstrators
    faster than with traditional RTL flow

Recursos relacionados

NVIDIA: High-Level Synthesis in Agile System-on-Chip Flows: Overview and Techniques
Webinar

NVIDIA: High-Level Synthesis in Agile System-on-Chip Flows: Overview and Techniques

This talk provides a brief overview of NVIDIA Research’s use of Catapult HLS and highlights some useful features and flows of the Connections library, such as the ability to back-annotate SystemC simulations.

LG Electronics: Video Encoder IP Design Optimization and Verification Using Catapult
Webinar

LG Electronics: Video Encoder IP Design Optimization and Verification Using Catapult

In this session, LGE describes a new design approach which concluded that adopting Catapult in IP development increases efficiency in time and cost, and they plan to increase usage in future IP projects.