webinar a la carta

Quantization of HLS Designs Using Value Range Analysis

Tiempo estimado de visualización: 74 minutos

Compartir

Introduces simple & robust quantization methodology based on value range analysis. Learn what’s fixed-point conversion a.k.a quantization; dynamic & static quantization methods; and how to use Catapult VRA.

Algorithm developers are usually using double precision data types to be able to focus on the mathematical functionality of the algorithm. When this algorithm is implemented as a hardware module, the data accuracy must be reduced to minimum number of bits that still fulfills the system performance requirements. The process of converting the floating-point algorithm to bit-level optimized model is complicated and requires special knowledge. This webinar introduces a simple and robust quantization methodology based on value range analysis.

What You Will Learn

  • What is fixed-point conversion a.k.a quantization
  • Dynamic and static quantization methods
  • Handling special cases
  • Using Catapult Value Range Analysis feature for quantizing HLS design

Who Should Attend

  • Algorithm developers
  • HLS designers
  • HW designers
  • Verification Engineers

Conoce al invitado

Siemens EDA

Petri Solanti

Senior Application Engineer

Petri Solanti is a senior application engineer at Siemens, with an HLS and low-power tools focus. He is a designer and application engineer with over 25 years of experience in Electronics System-Level design tools and methodologies. His areas of interest include design methodologies from algorithm to RTL, system analysis and HW/SW co-design. Prior to Mentor, Mr. Solanti held application engineer positions at Cadence, CoWare, Synopsys and MathWorks. He received his MScEE degree from Tampere University of Technology, Finland.

Recursos relacionados

Las ventajas de ser una pequeña empresa con ingeniería acelerada
Video

Las ventajas de ser una pequeña empresa con ingeniería acelerada

Las ventajas de ser una pequeña empresa con ingeniería acelerada

Ingeniería acelerada para pymes
E-book

Ingeniería acelerada para pymes

La ingeniería acelerada (AE) de Siemens permite a las pequeñas y medianas empresas comercializar sus productos con mayor rapidez y mejorar la calidad. Obtén más información en este e-book.

El proceso del diseñador del concepto a la fabricación
Infographic

El proceso del diseñador del concepto a la fabricación

Desde el concepto hasta la fabricación, descubre los cuatro pasos completos que efectúan los diseñadores con Siemens Digital Industries Software.