webinar a la carta

Address e-motor NVH early in electric vehicle development

Skill up the e-motor NVH performance of your electric vehicle

Tiempo estimado de visualización: 44 minutos

Compartir

Detail of an electric drive with a virtual model used for optimizing e-motor NVH performance.

In hybrid and electric vehicles, passengers often perceive the high-frequency tonal noise of electric motors combined with gearbox whine as annoying. E-drive manufacturers are looking for solutions to address e-motor noise, vibration, and harshness (NVH) early in the development cycle. But the complexity of motor types and configurations makes it difficult to find the perfect trade-off between efficiency and NVH performance.

This on-demand webinar will discuss e-drive solutions both in the early and detailed design stages. The intended audience is e-motor NVH, 3D CAE, and electromagnetic user communities, from experts to analysts, who endeavor to create an e-drive sound and performance that fits their brand.

Gain insights into finding the perfect trade-off between efficiency and NVH

The electric motor development process is challenging; It is repetitive, time-consuming, inflexible. The multiphysics required to reach a robust design relies on collaboration from multiple experts in different fields. Engineers must balance all aspects of development; e-motor design, brand requirements, structural analysis, thermal analysis, and NVH. Siemens' Electrified Vehicle Performance Engineering solution helps teams stay integrated by breaking down silos to enable one environment and workflow for maximum efficiency.

Reduce the risk of e-Drive NVH issues late in the design process

The early stage of e-drive development is where manufacturers make essential design choices for motor and gearbox performance. Part of this early development stage is an early qualitative NVH assessment of the inverter, transmission, and e-motor NVH to understand their impact on overall vehicle performance. This quick and easy evaluation of structural design and inverter control strategy radically reduces the risk of encountering e-drive NVH issues late in the design process.

Predict e-motor noise and identify system sensitivities in the concept phase

Once the electrical parameters of the motor and controls are fixed, engineers can concentrate on more precise prediction of electric motor noise in the detailed design phase. Simulations can be used to analyze the complete system, from electric currents to radiated noise, and integrate electromagnetic, structural, transmission multi-body, and acoustics analysis. The combination of loads and structural/vibro-acoustic model allows engineers to predict the NVH behavior of the e-powertrain. Afterward, the simulation model can evaluate the effect of all possible design modifications.

Watch the on-demand webinar to learn more about the solutions that can boost the NVH performance of your electric drive.

Conoce a los ponentes

Siemens Digital Industries Software

Son Tong

Investigador en ADAS y vehículos autónomos

Siemens Digital Industries Software

Jonas Verhoogen

Product Manager Simcenter 3D

Recursos relacionados

Evite problemas de NVH en vehículos eléctricos usando análisis vibroacústicos
White Paper

Evite problemas de NVH en vehículos eléctricos usando análisis vibroacústicos

Evite problemas de NVH en vehículos eléctricos usando análisis vibroacústicos