on-demand webinar

STMicroelectronics: A Common C++ and UVM Verification Flow of High-Level IP

Estimated Watching Time: 22 minutes

Share

STMicroelectronics presents a unified way to integrate the definition of RTL and C functional coverage and assertion (reducing the coding effort) as well as a method to add constraints to the random values generated in UVMF.

High-Level Synthesis has the great advantage of keeping the design at an algorithmic level, simplifying the translation into RTL. High-Level Verification at C++ level can help to catch several bugs in the earliest stage of the design. The usage of the UVMF (UVM Framework), generated by Catapult, is a good starting point to complete the verification at RTL Level. STMicroelectronics presents a unified way to integrate the definition of RTL and C functional coverage and assertion (reducing the coding effort) as well as a method to add constraints to the random values generated in UVMF.

Meet the speakers

Politecnico di Torino

Stefano Moncalvo

MSc Electronic Engineering student

MSc Electronic Engineering student at Politecnico di Torino, specializing in embedded systems. Currently working on the master’s thesis, developing a verification flow for High-Level Synthesis IPs in collaboration with STMicroelectronics.

STMicroelectronics

Martino Zerbini

Digital Design Engineer

Martino Zerbini joined STMicroelectronics in 2006 as Digital Design Engineer. He started using CatapultC in 2010 and introduced its usage inside the Audio Division design team. The main activity was the development of DSP part of Class-D amplifiers. Later he moved inside the MEMS Actuator Division developing laser and micro-mirror drivers. Since 2019, Martino focused his interests on Digital Verification, he is responsible for developing and executing an integrated strategy for the chip verification. From 2021 this includes IPs developed with CatapultC.

Related resources

StreamTV’s SeeCubic: Catapult HLS enables Ultra-D 3D without glasses
White Paper

StreamTV’s SeeCubic: Catapult HLS enables Ultra-D 3D without glasses

StreamTV's SeeCubic faced an impossible task: develop a real-time conversion IP block for a custom SoC without knowing the target technology. This IP was critical for their glasses-free 3D solution.

BLUEDOT: Accelerating NN-based DeepField-PQO design using Catapult HLS
White Paper

BLUEDOT: Accelerating NN-based DeepField-PQO design using Catapult HLS

Service providers face high encoding costs due to HQ videos demand. BLUEDOT offers AI-based DeepField-PQO filter improving coding efficiency. It uses HLS for fast filter implementation into IP targeted for FPGA, Catapult for ASIC.

Xperi®: A Designer’s Life with HLS
Webinar

Xperi®: A Designer’s Life with HLS

This webinar will discuss two aspects of their experience going from RTL to HLS. The first topic is using HLS for algorithms such as Face Detection th