on-demand webinar

Microsoft - HLS Hardware Design Patterns

Estimated Watching Time: 49 minutes

Share

Microsoft - HLS Hardware Design Patterns

High-Level Synthesis (HLS) using untimed C++ presents an elegant hardware abstraction framework for simplifying hardware design at the unit level. To construct large designs in untimed C++, the design needs to be broken down into isolated units connected via channels. The process of breaking down a design into units usually ends up being more than simply dividing modules, there are specific design considerations that need to be considered in this process in order to produce a design that will function correctly in a system after RTL is generated.

This presentation discusses some core considerations for partitioning a digital design and introduces a basic set of HLS Hardware Design Patterns that provide foundational and conceptual building blocks for large-scale designs. Generic design patterns for common design aspects such as interfaces, input, and output arbitration, configuration, and flushing will be covered.

Related resources

SLEC System Factsheet
Fact Sheet

SLEC System Factsheet

SLEC System is a good fit for design teams verifying their RTL implementation by formally comparing it against functional SystemC/C++ models

Catapult High-Level Synthesis and Verification Fact Sheet
Fact Sheet

Catapult High-Level Synthesis and Verification Fact Sheet

Industry leading C++/SystemC High-Level Synthesis with Low-Power estimation/optimization. Design checking, code and functional coverage verification plus formal make HLS more than mere “C to RTL.

DVCon 2025:  A must for hardware design and verification engineers
Blog Post

DVCon 2025: A must for hardware design and verification engineers

I've attended every DVCon US conference since its inception, over 30 years ago. I've also given keynotes at DVCon India.…