on-demand webinar

From MATLAB® to High-Quality RTL Using High-Level Synthesis - The Design Methodology

The Design Methodology

Estimated Watching Time: 50 minutes

Share

From MATLAB® to High-Quality RTL Using High-Level Synthesis - The Design Methodology

MATLAB® is a de facto standard algorithm development tool in many image and signal processing hardware designs. Yet, the traditional path from an abstract floating-point MATLAB model to high-quality RTL code is long and often requires multiple manual coding stages, several designers and many code bases to be maintained. This process can be simplified by using Catapult® High-Level Synthesis (HLS) along with a sophisticated workflow. The model transformation from MATLAB to class-based C++ is much simpler than transformation from MATLAB to RTL because the abstraction level can be kept high. Using a systematic data type definition scheme, the conversion to fixed-point can be done in C++ using the same functional C++ code for both floating-point and fixed-point implementations. This reduces the number of code bases to be maintained down to two: one MATLAB and one C++ model that can be automatically validated. The whole process can be completed by 1-2 designers in a short time resulting in similar or even better power, performance and area metrics compared to a hand-coded implementation. This webinar introduces a design methodology that starts from a self-contained MATLAB script and goes through the different workflow steps to HLS generated, high-quality RTL. All design steps including fixed-point conversion are described in detail.

What you will learn:

  • MATLAB to RTL methodology overview
  • Model analysis, data type extraction and HLS structure planning
  • Fixed-point analysis basics
  • Validation of C++ model in MATLAB
  • Step-by-step walkthrough of the workflow

Who should attend:

  • Engineering Directors who need faster design cycles and lower
    verification costs than RTL design provides
  • RTL Design and verification managers who need to improve team
    productivity
  • RTL Designers concerned that RTL might no longer be enough to
    compete
  • System Architects looking for optimal design partitioning for power,
    performance and area
  • Algorithm Developers who are interested in HW bottlenecks in their
    algorithm

Meet the speaker

Siemens EDA

Petri Solanti

Senior Application Engineer

Petri Solanti is a senior application engineer at Siemens, with an HLS and low-power tools focus. He is a designer and application engineer with over 25 years of experience in Electronics System-Level design tools and methodologies. His areas of interest include design methodologies from algorithm to RTL, system analysis and HW/SW co-design. Prior to Mentor, Mr. Solanti held application engineer positions at Cadence, CoWare, Synopsys and MathWorks. He received his MScEE degree from Tampere University of Technology, Finland.

Related resources

SLEC System Factsheet
Fact Sheet

SLEC System Factsheet

SLEC System is a good fit for design teams verifying their RTL implementation by formally comparing it against functional SystemC/C++ models

Catapult High-Level Synthesis and Verification Fact Sheet
Fact Sheet

Catapult High-Level Synthesis and Verification Fact Sheet

Industry leading C++/SystemC High-Level Synthesis with Low-Power estimation/optimization. Design checking, code and functional coverage verification plus formal make HLS more than mere “C to RTL.

DVCon 2025:  A must for hardware design and verification engineers
Blog Post

DVCon 2025: A must for hardware design and verification engineers

I've attended every DVCon US conference since its inception, over 30 years ago. I've also given keynotes at DVCon India.…