On-Demand-Webinar

CAD-Software der nächsten Generation für die Konstruktion von Schwermaschinen

Teilen

Eine automatisierte Schwermaschine

Heavy equipment manufacturers face new challenges with increasing pressure from competition, regulators, and customers to meet and exceed expectations. The next generation of machines requires a next generation design solution that removes the barriers to innovation with an integrated set of design and validation tools.

Watch this on-demand webinar about next-generation CAD software and learn how electrical and mechanical heavy vehicle design can be integrated within a productive modeling environment.

Modeling Technology

With NX you can use the most productive modeling approaches interchangeably – from explicit solid and surface modeling to parametric and direct modeling, along with facet-based modeling. The Modeling Technology Platform is made up of powerful features that allow you to build a custom solution including:

  • NX Render – the visual twin
  • NX Virtual Reality – get up close and personal with full-size models
  • Convergent Modeling - eliminate the need for reverse engineering

From concept design through engineering and manufacturing, NX gives you an integrated toolset that coordinates disciplines, preserves data integrity and design intent, and streamlines the entire process.

Powerful CAD modeling software for heavy equipment design

Powerful CAD modeling software can provide a next-generation solution for heavy equipment design that can be applied across farm, construction and mining equipment.

Embrace complexity and turn it into a competitive advantage with world-class engineering solutions that enable you to:

  1. Build the richest, most comprehensive digital twin of your product
  2. Engage with personalized, adaptable software
  3. Use the best solutions built on a flexible open ecosystem

NX enables true generative design, additive manufacturing and collaboration in an immersive design environment. Watch demonstrations of NX software in action to see applications firsthand for heavy equipment design.

Verwandte Ressourcen

Die optimale Open Source Low-Code-Plattform für die Energiebranche
Video

Die optimale Open Source Low-Code-Plattform für die Energiebranche

Die optimale Open Source Low-Code-Plattform macht es Unternehmen in der Energie- und Versorgungsindustrie einfacher denn je, neue Technologien zu implementieren.

Software für die Zusammenarbeit in Echtzeit für die Energiebranche
E-book

Software für die Zusammenarbeit in Echtzeit für die Energiebranche

Software für die Zusammenarbeit Ihrer Teams in Echtzeit, um Apps 10-mal schneller und mit 70 % weniger Ressourcen zu erstellen.