On-Demand-Webinar

From Simulink to High-Quality RTL using High-Level Synthesis - The Design Methodology

The Design Methodology

Geschätzte Wiedergabezeit: 63 Minuten

Teilen

From Simulink to High-Quality RTL using High-Level Synthesis - The Design Methodology

Nowadays many ASIC and FPGA design projects start with a Simulink reference model. The traditional path from an abstract floating-point Simulink model to high-quality RTL code is long and often requires multiple manual coding stages, several designers and multiple code bases to be maintained. This process can be simplified by using Catapult High-Level Synthesis (HLS) along with a sophisticated workflow. The model transformation from Simulink to class-based C++ is much simpler than transformation to RTL because the abstraction level can be kept almost the same and the design hierarchy can be taken from the Simulink model hierarchy. Furthermore, by using a systematic data type definition scheme, the same functional C++ code can be used for both floating-point and fixed-point implementations. This reduces the number of code bases to be maintained down to two. The whole process can be completed by 1-2 designers in a short time resulting in similar or even better power, performance and area metrics compared to a hand-coded implementation. This webinar introduces a design methodology that will start from a flat floating-point Simulink model and step through to HLS generated RTL. All design steps including fixed-point conversion are described in detail.

What you will learn:

  • Simulink to RTL methodology overview
  • Step-by-step walkthrough of the workflow:
  • Preparing Simulink model for the transformation
  • Converting Simulink design to HLS C++
  • Validating Catapult HLS C++ model with Simulink
  • Fixed-point conversion aka Quantizing HLS model
  • High-Level Verification using Catapult Coverage

Who should attend:

  • Engineering Directors who need faster design cycles and lower
    verification costs than RTL design provides
  • RTL Design and verification managers who need to improve team
    productivity
  • RTL Designers concerned that RTL might no longer be enough to
    compete
  • System Architects looking for optimal design partitioning for power,
    performance and area
  • Algorithm Developers who are interested in HW bottlenecks in their
    algorithm

Vorstellung des Referenten

Siemens EDA

Petri Solanti

Senior Application Engineer

Petri Solanti is a senior application engineer at Siemens, with an HLS and low-power tools focus. He is a designer and application engineer with over 25 years of experience in Electronics System-Level design tools and methodologies. His areas of interest include design methodologies from algorithm to RTL, system analysis and HW/SW co-design. Prior to Mentor, Mr. Solanti held application engineer positions at Cadence, CoWare, Synopsys and MathWorks. He received his MScEE degree from Tampere University of Technology, Finland.

Verwandte Ressourcen

Leitfaden für Führungskräfte zur digitalen Fertigung im Maschinenbau
E-book

Leitfaden für Führungskräfte zur digitalen Fertigung im Maschinenbau

Erfahren Sie, wie Führungskräfte ihr Unternehmen mit digitaler Fertigung transformieren und so eine schnellere Markteinführung, geringere Risiken, höhere Gewinnspannen und eine bessere Marktposition realisieren.

Advanced Planning and Scheduling (APS) für den Maschinen- und Anlagenbau
E-book

Advanced Planning and Scheduling (APS) für den Maschinen- und Anlagenbau

Verschaffen Sie sich einen besseren Überblick und verbessern Sie Fertigungsprozesse mit fortschrittlicher Planungs- und Dispositionssoftware. Lesen Sie das E-Book, um mehr zu erfahren.

Innovation bei der Herstellung von Schönheits- und Kosmetikprodukten mit integriertem Projektmanagement
E-book

Innovation bei der Herstellung von Schönheits- und Kosmetikprodukten mit integriertem Projektmanagement

Dieses E-Book untersucht die Vorteile der Anwendung eines integrierten Programm- und Lifecycle Managements, damit Sie Ihre Produkte schneller auf den Markt bringen können.