On-Demand-Webinar

From MATLAB® to High-Quality RTL Using High-Level Synthesis - The Design Methodology

The Design Methodology

Geschätzte Wiedergabezeit 50 Minuten

Teilen

From MATLAB® to High-Quality RTL Using High-Level Synthesis - The Design Methodology

MATLAB® is a de facto standard algorithm development tool in many image and signal processing hardware designs. Yet, the traditional path from an abstract floating-point MATLAB model to high-quality RTL code is long and often requires multiple manual coding stages, several designers and many code bases to be maintained. This process can be simplified by using Catapult® High-Level Synthesis (HLS) along with a sophisticated workflow. The model transformation from MATLAB to class-based C++ is much simpler than transformation from MATLAB to RTL because the abstraction level can be kept high. Using a systematic data type definition scheme, the conversion to fixed-point can be done in C++ using the same functional C++ code for both floating-point and fixed-point implementations. This reduces the number of code bases to be maintained down to two: one MATLAB and one C++ model that can be automatically validated. The whole process can be completed by 1-2 designers in a short time resulting in similar or even better power, performance and area metrics compared to a hand-coded implementation. This webinar introduces a design methodology that starts from a self-contained MATLAB script and goes through the different workflow steps to HLS generated, high-quality RTL. All design steps including fixed-point conversion are described in detail.

What you will learn:

  • MATLAB to RTL methodology overview
  • Model analysis, data type extraction and HLS structure planning
  • Fixed-point analysis basics
  • Validation of C++ model in MATLAB
  • Step-by-step walkthrough of the workflow

Who should attend:

  • Engineering Directors who need faster design cycles and lower
    verification costs than RTL design provides
  • RTL Design and verification managers who need to improve team
    productivity
  • RTL Designers concerned that RTL might no longer be enough to
    compete
  • System Architects looking for optimal design partitioning for power,
    performance and area
  • Algorithm Developers who are interested in HW bottlenecks in their
    algorithm

Vorstellung des Referenten

Siemens EDA

Petri Solanti

Senior Application Engineer

Petri Solanti is a senior application engineer at Siemens, with an HLS and low-power tools focus. He is a designer and application engineer with over 25 years of experience in Electronics System-Level design tools and methodologies. His areas of interest include design methodologies from algorithm to RTL, system analysis and HW/SW co-design. Prior to Mentor, Mr. Solanti held application engineer positions at Cadence, CoWare, Synopsys and MathWorks. He received his MScEE degree from Tampere University of Technology, Finland.

Verwandte Ressourcen

Mit modernster Simulation die Haltbarkeit temperaturempfindlicher Medizinprodukte verlängern
Case Study

Mit modernster Simulation die Haltbarkeit temperaturempfindlicher Medizinprodukte verlängern

B Medical Systems verwendet Simcenter Amesim zur Optimierung von Kühlkonzepten und zum Schutz lebensrettender Impfstoffe

Nutzung mehrdimensionaler Simulation zur Reduzierung der Markteinführungszeit und der Prototypen-Loops für Elektrofahrzeuge
Case Study

Nutzung mehrdimensionaler Simulation zur Reduzierung der Markteinführungszeit und der Prototypen-Loops für Elektrofahrzeuge

GKN Automotive nutzt Simcenter Amesim zur Optimierung seiner eDrive-Technologien der nächsten Generation