On-Demand-Webinar

Drone noise reduction

Ensure urban air mobility technology adoption using simulation and test

Geschätzte Wiedergabezeit 49 Minuten

Teilen

A drone carrying a box and far-field simulation of the noise created by a stationary drone

Drone noise mitigation is a key enabler for urban air mobility technology adoption. Noise pollution is one of the main reasons why helicopter operations are often restricted. Thanks to the distributed electrical propulsion architecture, eVTOL air taxis and drones offer a perspective to reduce sound levels by 15dB at 500ft compared with helicopters.

Achieving this objective is critical to decreasing the overall journey time and thereby increasing the overall attractiveness of this new mobility mode. The challenge at hand is to design disc loading, rotor tip speed, propellor interactions and vehicle scattering in such a way that the overall in-situ noise levels are reduced.

It is a multidisciplinary issue, calling for the combined use of various simulation and testing techniques.

Drone noise

You will learn how to:

  • Combine CFD simulations and acoustic propagation together with raytracing methods to capture drone noise behavior at different scales
  • Model and validate noise sources against physical testing
  • Analyze propellor interactions influence on the noise signature
  • Understand how installation effects of the vehicle influence far-field noise levels
  • Gain insights into the effect of the urban environment on the noise

Drone noise analysis: von Karman Institute for Fluid Dynamics example

A numerical analysis carried out at the von Karman Institute for Fluid Dynamics will be presented dealing with drone tonal noise sources and their near- and far-field propagation patterns. Find out how to:

  • Validate the simulation methodology over a quadcopter against measurements available in the literature
  • Investigate the effects of the rotor-on-rotor interaction, and presence and absence of the body
  • Evaluate the sound scattering effects due to the presence of the drone body

Vorstellung der Referenten

von Karman Institute for Fluid Dynamics

Alessandro Zarri

Postdoctoral Researcher, Environmental and Applied Fluid Dynamics Department

Alessandro obtained his master's degree in 2017 from the faculty of aerospace engineering at Politecnico di Torino, Italy. In 2021, he received his PhD at the École Centrale de Lyon, France, with a research work based on aeroacoustics of automotive cooling fans carried out at the von Karman Institute for Fluid Dynamics, Belgium.

Siemens Digital Industries Software

Jens de Boer

Simcenter Solution Manager für die Luft- und Raumfahrt

Jens de Boer ist leidenschaftlicher Luft- und Raumfahrtingenieur. In den vergangenen 14 Jahren bei Siemens hat er mit Luft- und Raumfahrtunternehmen zusammengearbeitet, um deren Simulations- und Testprozesse während des gesamten Entwicklungszyklus anzupassen und zu optimieren.

Verwandte Ressourcen

Streamlining ship design with simulation and data management
Webinar

Streamlining ship design with simulation and data management

Integrate finite element simulation seamlessly with CAD to make marine structural simulation software an advantage.

Unleash the power of an integrated CAE workflow for efficient design of fast boats
Webinar

Unleash the power of an integrated CAE workflow for efficient design of fast boats

Learn how you can create a propulsion system with systems simulations and deploy it in a computational fluid dynamics (CFD) self-propulsion simulation to assess the maximum speed.

Umfassende CFD-Simulation für die Konstruktion von Schiffen: ein Überblick von Milovan Peric
White Paper

Umfassende CFD-Simulation für die Konstruktion von Schiffen: ein Überblick von Milovan Peric

Dieses White Paper untersucht häufig geäußerte Vorbehalte gegenüber einer umfassenden Nutzung von CFD und empfiehlt eine maßstäbliche Analyse von Schiffskonstruktionen unter realistischen Betriebsbedingungen.