On-Demand-Webinar

Building an iDCT for H.265 Using High-Level Synthesis

Geschätzte Wiedergabezeit: 34 Minuten

Teilen

Building an iDCT for H.265 Using High-Level Synthesis

High-Level Synthesis (HLS), has been adopted by leading companies to speed design time and reduce verification costs in applications such as video and image processing, 4/5G wireless, and high bandwidth advanced communications designs (i.e. optical communications processors).

But when deciding to use HLS for the first time, designers have many questions:

  • What does high level synthesis code look like for an algorithmic
    block?
  • How do I optimize it, and do I have enough control to get the design
    I want?
  • Will the QoR be good?
  • How do I verify and debug the RTL?
  • Should I use SystemC or C++?

This technical tutorial explores these questions and more using an
iDCT for H.265 as a specific example.

What you will learn:

  • What High-Level Synthesis code look like for an algorithmic block
  • How to optimize HLS code and the level of control in the design
  • What the QoR will look like
  • How to verify and debug the RTL
  • Whether SystemC or C++ should be used

Who should attend:

  • RTL designers interesting in moving up to HLS with C/C++/System
    based design flow to improve productivity
  • RTL Design Manager/Project leaders who want to better understand
    what it will take and the potential benefit for the next project to
    move to HLS
  • Verification Managers who want to understand the design and
    verification flow using HLS

Verwandte Ressourcen

Streamlining ship design with simulation and data management
Webinar

Streamlining ship design with simulation and data management

Integrate finite element simulation seamlessly with CAD to make marine structural simulation software an advantage.

Unleash the power of an integrated CAE workflow for efficient design of fast boats
Webinar

Unleash the power of an integrated CAE workflow for efficient design of fast boats

Learn how you can create a propulsion system with systems simulations and deploy it in a computational fluid dynamics (CFD) self-propulsion simulation to assess the maximum speed.

Umfassende CFD-Simulation für die Konstruktion von Schiffen: ein Überblick von Milovan Peric
White Paper

Umfassende CFD-Simulation für die Konstruktion von Schiffen: ein Überblick von Milovan Peric

Dieses White Paper untersucht häufig geäußerte Vorbehalte gegenüber einer umfassenden Nutzung von CFD und empfiehlt eine maßstäbliche Analyse von Schiffskonstruktionen unter realistischen Betriebsbedingungen.