網路研討會

Streamline GVT and flutter certification and realize the first flight faster and safer

Streamline GVT and flutter certification and realize the first flight faster and safer

Demonstrating that an aircraft is free from flutter in the entire flight envelope is a mandatory requirement for aircraft certification. This a major milestone in the aircraft program and should be well prepared to avoid any delays or even worse, experience a catastrophic event.

A pre-requisite for any successful flutter testing campaign is having a good dynamic CAE model, validated via a full-scale modal test (GVT) of the aircraft. Such a ground vibration test is on the critical path towards first flight and simulation can give valuable insight on how to best instrument the structure and get the most information out of the campaign in the shortest possible time. Efficient correlation and updating tools then complete the model for accurate flutter simulations across all flight conditions to determine the flight & flutter schedule.

Watch this webinar and learn how a combined simulation and test approach can help you to accelerate the verification process linked to structural dynamics and flutter requirements.

Learn how to:

  • Efficiently prepare and execute a ground vibration test
  • Build accurate dynamic models for flutter predictions
  • Safely execute flutter tests

相關資訊

Xperi®: A Designer’s Life with HLS
Webinar

Xperi®: A Designer’s Life with HLS

This webinar will discuss two aspects of their experience going from RTL to HLS. The first topic is using HLS for algorithms such as Face Detection th

High-Level Synthesis Verification Technologies and Techniques
Webinar

High-Level Synthesis Verification Technologies and Techniques

This session will describe applying known and trusted static, formal and dynamic approaches to verification performed at the C++ or SystemC HLS level of abstraction.

NVIDIA: High-Level Synthesis in Agile System-on-Chip Flows: Overview and Techniques
Webinar

NVIDIA: High-Level Synthesis in Agile System-on-Chip Flows: Overview and Techniques

This talk provides a brief overview of NVIDIA Research’s use of Catapult HLS and highlights some useful features and flows of the Connections library, such as the ability to back-annotate SystemC simulations.