点播式网络研讨会

Optimizing complex AI and ML SoC designs: the role of system-level data

分享

Optimizing complex AI and ML SoC designs: the role of system-level data

Find out how companies developing complex AI / ML SoCs can deploy functional data and analytics to meet demanding chip performance targets and validation schedules.

Hosted by Siemens Fellow Gajinder Panesar and Tessent Embedded Analytics Product Manager Richard Oxland, this new webinar will discuss the challenges of creating highly complex manycore AI / ML implementations, and show how system-level visibility of SoC functionality helps turn complexity into a competitive advantage - in development, validation, and throughout the deployed lifetime of the device.

What you will learn:

This webinar highlights the benefits of system-level visibility into
the operation of complex, manycore chips for AI and ML computation
tasks; and the value delivered by those functional insights, from chip
validation through to deployment in the end application.

Summary:

The move to AI and ML-type workloads has created an explosion in SoC
complexity, as developers try to find a balance between speed, cost,
and application flexibility. A common theme lies in the adoption of
manycore architectures designed specifically to deal with such
workloads – in the cloud, in HPC-type environments and at the edge.
The extensive use of parallelism provides an effective response to
issues such as the power wall – which makes further frequency scaling
near impossible – and the need to operate on large, often sparse, data
structures.

Though these parallel arrays can in principle deliver high compute
performance, they entail growing complexity in terms of system
validation and system software development. The need for flexibility
to deal with a range of applications translates into an embedded
system that is increasingly difficult to validate, optimize and deploy
effectively.

The challenge goes well beyond the problem of debugging the compute
cores, dimensioning interconnects and assessing the performance of
memory controllers. Today’s AI and ML chip development teams need to
put in place data gathering and analytics infrastructures that give
both fine-grained information where it is needed, and system-level
visibility of the functional operation of the entire device.

Tessent Embedded Analytics from Siemens is a suite of silicon IP,
software tools and libraries that provide a platform for system-level
visibility and functional analytics, together with best-in-class
expertise in designing the right solution for the most complex chip
architectures. Our customers benefit from our experience and expertise
in architecting solutions to harness SoC complexity through the whole
lifecycle.



Who should attend:

  • System-on-chip architects
  • Verification engineers
  • Validation engineers
  • Embedded software architects and developers