点播式网络研讨会

HW Acceleration with High-Level Synthesis

预估观看时长:26 分钟

分享

HW Acceleration with High-Level Synthesis User2User Session

Embedded systems continue to see increasing demands for compute capability. Processor speeds however are not increasing sufficiently to meet these demands. One approach is to move functions from software running on general purpose CPU into bespoke hardware accelerators. Hardware accelerators have much greater parallelism and reduce data movement, enabling them to dramatically exceed the performance and efficiency of software. This session will introduce High-Level Synthesis, a technology that allows a developer to take a C++ function and automatically compile it into an RTL hardware description, suitable to be deployed into an ASIC or FPGA.

主讲嘉宾简介

Siemens EDA

Richard Langridge

AE Manager

Richard Langridge works for Siemens EDA as an Application Engineering Manager. Richard has more than 30 years of experience in EDA and design, ranging from RTL Synthesis and Low-Power to High-Level Synthesis (HLS) and Formal Methods. Richard manages Low-Power engagements in a variety of Semiconductor customers.

相关资源

Xperi®: A Designer’s Life with HLS
Webinar

Xperi®: A Designer’s Life with HLS

This webinar will discuss two aspects of their experience going from RTL to HLS. The first topic is using HLS for algorithms such as Face Detection th

High-Level Synthesis Verification Technologies and Techniques
Webinar

High-Level Synthesis Verification Technologies and Techniques

This session will describe applying known and trusted static, formal and dynamic approaches to verification performed at the C++ or SystemC HLS level of abstraction.

NVIDIA: High-Level Synthesis in Agile System-on-Chip Flows: Overview and Techniques
Webinar

NVIDIA: High-Level Synthesis in Agile System-on-Chip Flows: Overview and Techniques

This talk provides a brief overview of NVIDIA Research’s use of Catapult HLS and highlights some useful features and flows of the Connections library, such as the ability to back-annotate SystemC simulations.