点播式网络研讨会

利用系统仿真优化船舶动力架构

分享

利用系统仿真优化船舶动力架构

系统仿真是船舶动力架构优化的重要解决方案工具。它能让造船工程师对船舶系统进行虚拟仿真和优化,包括船舶的动力性能。这种方法增加了对船舶性能的理解,并能确保在设计流程早期阶段获得理想的系统效率。

本次网络研讨会将展示一系列真实环境下的系统仿真示例。通过本次网络研讨会,您将了解到:

  • 为什么系统仿真广泛应用于船舶行业
  • 对系统架构的虚拟研究如何帮助增强对船舶性能的理解
  • 企业如何使用 Simcenter 解决方案来满足船舶设计要求

相关资源

Xperi®: A Designer’s Life with HLS
Webinar

Xperi®: A Designer’s Life with HLS

This webinar will discuss two aspects of their experience going from RTL to HLS. The first topic is using HLS for algorithms such as Face Detection th

High-Level Synthesis Verification Technologies and Techniques
Webinar

High-Level Synthesis Verification Technologies and Techniques

This session will describe applying known and trusted static, formal and dynamic approaches to verification performed at the C++ or SystemC HLS level of abstraction.

NVIDIA: High-Level Synthesis in Agile System-on-Chip Flows: Overview and Techniques
Webinar

NVIDIA: High-Level Synthesis in Agile System-on-Chip Flows: Overview and Techniques

This talk provides a brief overview of NVIDIA Research’s use of Catapult HLS and highlights some useful features and flows of the Connections library, such as the ability to back-annotate SystemC simulations.