вебінар на вимогу

Simulating Ship Self-Propulsion with CFD: Is it Time to Break with Tradition?

Приблизний час перегляду: 53 хвилин

Поширити

Simulating Ship Self-Propulsion with CFD: Is it Time to Break with Tradition?

Are traditional ship design methods, which rely heavily on model testing, hindering companies from adopting innovative solutions that would help them face new challenges? Has the time come for the marine industry to start focusing their efforts on validating CFD methods at full scale and under real operating conditions?

This webcast explores the benefits and use of more complex CFD simulations for self-propulsion. With these the industry will be able to more effectively achieve ship contract speed and address the demand for an increase in sea-going vessel capacity and the increasingly stringent environmental regulations.

The webcast features a presentation from Lloyd’s Register that compares a full-scale CFD simulation of a self-propelled vessel in calm weather conditions to a comprehensive set of trials data. The presented results help attendees gain a new level of confidence in applying full-scale CFD simulations of ship performance as a powerful alternative to model testing.

A live demonstration will show how the range of advanced technologies available in today’s simulation tools can be combined to enable marine industry professionals to simulate ship performance within real operating conditions.

Пов'язані ресурси