webinar na żądanie

From HLS Component to a Working Design

Szacowany czas: 43 min

Udostępnij

From HLS Component to a Working Design

Complex algorithms do not exist in a vacuum. After High-Level Synthesis (HLS) is used to create an RTL component, to be useful, it needs to be integrated into a larger system. This means connecting it to other components, a processor, and even software. Once integrated, the system needs to be verified. The verification of the complete environment does not just mean functional correctness, but also needs to consider performance, and in some cases power. This webinar details approaches to integrating accelerator blocks into processor-based sub-systems, interfacing to software, and verifying the accelerator in the context of the larger system. It also covers deploying the system onto a FPGA prototyping board.

This webinar is part 4 of the webinar series HLS for Vision and Deep Learning Hardware Accelerators.

What you will learn:

  • How HLS is used to implement a computer vision algorithm in either
    an FPGA or ASIC technology and the trade-offs for power and
    performance.
  • How HLS is employed to analyze unique architectures for a very
    energy-efficient inference solution such as a CNN (Convolutional
    Neural Network) from a pre-trained network.
  • How to integrate the design created in HLS into a larger system,
    including peripherals, processor, and software.
  • How to verify the design in the context of the larger system and how
    to deploy it into an FPGA prototype board.

Poznaj naszego eksperta

Siemens EDA

Russell Klein

HLS Program Director

Russell Klein is a Program Director at Siemens EDA’s (formerly Mentor Graphics) High-Level Synthesis Division focused on processor platforms. He is currently working on algorithm acceleration through the offloading of complex algorithms running as software on embedded CPUs into hardware accelerators using High-Level Synthesis. He has been with Mentor for over 25 years, holding a variety of engineering, marketing and management positions, primarily focused on the boundary between hardware and software. He holds six patents in the area of hardware/software verification and optimization. Prior to joining Mentor he worked for Synopsys, Logic Modeling, and Fairchild Semiconductor.

Powiązane treści

Aircraft structural design and analysis
Webinar

Aircraft structural design and analysis

Learn how an integrated aircraft structural design and analysis process can help reduce certification and development time and cost overruns.

White Paper

Accelerate ground vibration tests and increase efficiency in the aircraft certification process
Webinar

Accelerate ground vibration tests and increase efficiency in the aircraft certification process

Performing a ground vibration test more efficiently. Learn how to increase efficiency in identifying modal parameters of large vibrating structures.