オンデマンド・ウェビナー

エンド・ツー・エンドの構造開発プロセスを統合し、耐空証明の取得を加速させる

視聴時間の目安: 46 分

共有

エンド・ツー・エンドの構造開発プロセスを統合し、耐空証明の取得を加速させる

Aircraft manufacturers can suffer major delays on their programs due to non-recurring costs spent on structural development. Knowing that up to 60% of aircraft non-recurring costs can be spent on the structural development and achieving airworthiness certification, any improvement will have a significant impact.

This webinar discusses how Bye Aerospace (BA) is developing their all-electric eFlyer 2 using an integrated end-to-end structural development process, which helps achieve faster certification. More specifically, BA will show how a model-based primary structure use case is coupled with BA-developed innovative design techniques that enable shorter multidisciplinary design cycles. This speedup is possible through seamless exchange of design and analysis data.

Additionally, we will show how such an integrated end-to-end process can be extended to:

  • Margin of safety calculations with traceable certification reports
  • Flutter simulation tied to the CAD model
  • Material characterization, particularly for composite structures to virtually characterize the material behaviors and significantly reduce composite material development time

講演者の紹介

Bye Aerospace

Daniel Hinson

主任複合材構造エンジニア

関連情報

レーシングカーのバッテリー熱管理を最適化
Case Study

レーシングカーのバッテリー熱管理を最適化

Ecurie Aix、Simcenter AmesimとSimcenter STAR-CCM+を使用して、冷却システムのエネルギー消費を削減

バッテリー熱管理システムのマルチスケール設計
Webinar

バッテリー熱管理システムのマルチスケール設計

詳細なセル性能解析、モジュール/パックの設計、仮想熱管理システムの検証により、バッテリー開発を加速します。ウェビナーをご覧ください。