複雑な電気/電子(E/E)システムは、機械システムに代わって新しい車両機能を提供する要素であり、これからの自動車にとって不可欠です。特に自動運転車(AV)の開発には、増大する複雑さに対応して競争力を維持できる強力な統合型E/Eシステム開発ツールが必要です。このウェビナーは、シーメンスの自動運転車E/Eシステム開発ソリューションを活用して複雑さを競争優位に変える方法を紹介します。ぜひご覧ください。
自動運転のイノベーション競争が始まっています。競合他社の先を行くためには、自動運転車とその高度なE/Eシステムのすべての側面を統合する包括的なモデルベース手法を使用して、速度と柔軟性を高める必要があります。シーメンスは、アーキテクチャの定義から電気システム設計、ハードウェア統合、ソフトウェア・エンジニアリングまで、クリティカルな技術領域をすべて網羅した完全な自動運転車ソリューションを自動車メーカーに提供しており、複雑な技術に伴う課題を解決する支援をします。
複数の領域にまたがる高度な自動運転車を開発するには、従来のサイロ化された(縦割りの)アプローチでは不十分です。概念設計段階から開発全体、さらにはライフサイクル後半まで、個々のシステムを包括的なデジタル・ソリューションに統合し、強力な設計自動化と、複数領域にまたがる統合、および完全なデータの一貫性を実現する必要があります。「E/Eアーキテクチャが自動車イノベーションの中核になる」というこの大きな変化に対応するには、高度な自動化、コラボレーション、統合が求められますが、これらを提供できるのは、デジタルスレッドにほかなりません。
このウェビナーでは、シーメンスの包括的なE/Eシステム開発ソリューションを使用して、デジタル・スレッドでつないだマルチドメイン・システム・モデリングを行い、複雑なプロセスをすべて連携させて次世代の自動車を迅速に市場投入する方法を紹介しています。また、次の点にについても言及しています。
従来の製品開発プロセスから脱却しましょう。コラボレーション可能な統合型エンジニアリング環境で組み込みソフトウェアと車載ネットワーク、電気システムを仮想的に検証、妥当性確認する新しい方法を紹介します。 詳細はオンデマンドでご覧ください。

Director MBSE
Hans-Juergen is a Product Management Director for the E/E Systems and Systems Engineering solutions within the Integrated Electrical Systems product Segment of Siemens DI Software. He joined Mentor, subsequently Siemens DI SW, in 2009 in the Automotive Networking Division as Product Manager for AUTOSAR Software & Network design tools as well as the Embedded Software portfolio. Hans-Juergen has an automotive domain background of 20+ years including various positions in Siemens Automotive, S-Y Systems Technologies, Siemens VDO and Continental Automotive. He has been deeply exposed to software & tool development as well as systems engineering processes including electrical architecture, network design, embedded software and harness design. Hans-Juergen holds a Diploma degree in Theoretical Physics and Biophysics from the University of Munich and Regensburg.