webinaire sur demande

Power Analysis with PowerPro: RTL to Gates and Block to SoC

Durée de visionnement estimée : 25 minutes

Partager

Power Analysis with PowerPro: RTL to Gates and Block to SoC

Power is EVERYWHERE. In multiple power-critical markets, a methodology for early, continuous, and accurate power metrics throughout the RTL development cycle is required. In this webinar, we show how PowerPro®’s unique combination of “physically aware” synthesis and deep-sequential analysis can be used to achieve power estimations on RTL that are within ±15% accuracy to post-place and route, but in a fraction of the time. Combining this with the ability to also deliver near-sign-off gate-level average and peak power, enables design teams to have a complete power regression methodology from block to SoC.

What will you learn:

  • How to achieve power estimations on RTL that are within ±15%
    accuracy to post-place and route, but in a fraction of the time
  • Near-sign-off gate-level average and peak power
  • Power regression methodology from block to SoC

Who should attend:

  • RTL Designers/Project leads
  • Low-Power Methodology specialists
  • RTL designers
  • Power architects
  • Project managers

Ressources connexes