webinar a la carta

Consiga antes el certificado de aeronavegabilidad gracias a un proceso integral de desarrollo estructural

Tiempo estimado de visualización: 46 minutos

Compartir

Consiga antes el certificado de aeronavegabilidad gracias a un proceso integral de desarrollo estructural

Aircraft manufacturers can suffer major delays on their programs due to non-recurring costs spent on structural development. Knowing that up to 60% of aircraft non-recurring costs can be spent on the structural development and achieving airworthiness certification, any improvement will have a significant impact.

This webinar discusses how Bye Aerospace (BA) is developing their all-electric eFlyer 2 using an integrated end-to-end structural development process, which helps achieve faster certification. More specifically, BA will show how a model-based primary structure use case is coupled with BA-developed innovative design techniques that enable shorter multidisciplinary design cycles. This speedup is possible through seamless exchange of design and analysis data.

Additionally, we will show how such an integrated end-to-end process can be extended to:

  • Margin of safety calculations with traceable certification reports
  • Flutter simulation tied to the CAD model
  • Material characterization, particularly for composite structures to virtually characterize the material behaviors and significantly reduce composite material development time

Conoce al invitado

Bye Aerospace

Daniel Hinson

Ingeniero de estructuras de compuestos

Recursos relacionados

Multiscale design of a battery thermal management system
Webinar

Multiscale design of a battery thermal management system

Accelerate battery development with in-depth cell performance analysis, module & pack design, and virtual thermal management system validation. Watch the webinar.