on-demand webinar

Streamline GVT and flutter certification and realize the first flight faster and safer

Share

Streamline GVT and flutter certification and realize the first flight faster and safer

Demonstrating that an aircraft is free from flutter in the entire flight envelope is a mandatory requirement for aircraft certification. This a major milestone in the aircraft program and should be well prepared to avoid any delays or even worse, experience a catastrophic event.

A pre-requisite for any successful flutter testing campaign is having a good dynamic CAE model, validated via a full-scale modal test (GVT) of the aircraft. Such a ground vibration test is on the critical path towards first flight and simulation can give valuable insight on how to best instrument the structure and get the most information out of the campaign in the shortest possible time. Efficient correlation and updating tools then complete the model for accurate flutter simulations across all flight conditions to determine the flight & flutter schedule.

Watch this webinar and learn how a combined simulation and test approach can help you to accelerate the verification process linked to structural dynamics and flutter requirements.

Learn how to:

  • Efficiently prepare and execute a ground vibration test
  • Build accurate dynamic models for flutter predictions
  • Safely execute flutter tests

Related resources

StreamTV’s SeeCubic: Catapult HLS enables Ultra-D 3D without glasses
White Paper

StreamTV’s SeeCubic: Catapult HLS enables Ultra-D 3D without glasses

StreamTV's SeeCubic faced an impossible task: develop a real-time conversion IP block for a custom SoC without knowing the target technology. This IP was critical for their glasses-free 3D solution.

BLUEDOT: Accelerating NN-based DeepField-PQO design using Catapult HLS
White Paper

BLUEDOT: Accelerating NN-based DeepField-PQO design using Catapult HLS

Service providers face high encoding costs due to HQ videos demand. BLUEDOT offers AI-based DeepField-PQO filter improving coding efficiency. It uses HLS for fast filter implementation into IP targeted for FPGA, Catapult for ASIC.

Xperi®: A Designer’s Life with HLS
Webinar

Xperi®: A Designer’s Life with HLS

This webinar will discuss two aspects of their experience going from RTL to HLS. The first topic is using HLS for algorithms such as Face Detection th