on-demand webinar

Heterogeneous Integration of Chiplets Using 3D IC

Share

Visual of a 3D IC design

The method of fabricating a device on a single piece of silicon, known as monolithic semiconductor fabrication, is not affordable, expedient or low risk. As processing demands and the need for scalability rise, system-on-chip (SoC) is less likely a future solution. More is now expected than what Moore’s law originally anticipated.

The solution, a homogenous SoC disaggregated into function-specific chiplets. Through heterogeneous integration using 3D IC packaging, chiplets can be mixed, matched, and merged for increased, diverse functionality.

Watch the on-demand webinar to learn how heterogeneous integration improves IC design.

3D IC packaging: heterogeneous integration and hyper-scalability

Heterogeneous integration using 3D IC packaging provides key advantages that outshine a conventional monolithic SoCs. These include:

  • Reduced area of processor core
  • Higher speed processor memory interface
  • Increased performance
  • Product configurability and scalability

See how packaging design workflows can benefit from the emerging chiplet ecosystem and enable hyper scalability. If you’re considering developing or using artificial intelligence, learn why you should consider heterogeneous integration to optimize your designs through specific project objectives.

Why consider heterogeneous integration to optimize your 3D IC designs?

If design and package teams set and follow certain codesign tenets, the heterogeneous integration of chiplets is a game-changer for any application that necessitates high-compute components and diverse functionality. Modern, cutting-edge applications such as artificial intelligence, HPC, 5G, IoT, and consumer mobile will benefit from 3D IC designs, driving an electronic device demand that presses the need for ever-increasing performance at ever-decreasing costs.

Related resources

3D IC Test challenges, trends, and solutions
Video

3D IC Test challenges, trends, and solutions

Wu Yang, Technical & Foundry Programs Manager at Siemens EDA, presents an EDA perspective on 3D IC test, including IEEE 1838 and 3D stack test methodology.

Taking 2.5D/3D IC physical verification to the next level
Technical Paper

Taking 2.5D/3D IC physical verification to the next level

Engineers working on multi-die, multi-chiplet 2.5/3D designs can use Calibre 3DStack checks to verify die alignment for proper connectivity and electrical behavior, while the precheck mode catches data/setup issues before runs.

Discontinuities Are Driving Innovation in 3D-IC Package Design and Verification
White Paper

Discontinuities Are Driving Innovation in 3D-IC Package Design and Verification

Disruption and discontinuity are often the hallmarks of progress. Multi-chip packages (MCP) or System-In-Package