Webinar auf Anfrage

Webinar: Meeting the Challenges of ISO 26262 using Tessent Test Solutions

Teilen

ISO 26262 defines functional safety requirements

In this webinar we explore ISO 26262 requirements and discuss why Tessent’s ISO 26262 ASIL-D ready test technologies help designers meet functional safety goals.

Meeting the Challenges of ISO 26262 using Tessent Test Solutions

Is ISO 26262 a requirement for your next automotive design? Do you need an architecture that helps you address these requirements in an autorotated and repeatable way? In this webinar we will explore some of the ISO 26262 requirements and discuss how traditional DFT technologies can be leveraged to meet the ISO 26262 functional safety requirements and why Tessent’s ISO 26262 ASIL-D ready test technologies are the best solutions to address them. 

A growing proportion of modern-day automotive electronics support new advanced driver-assistance systems (ADAS). The demands of safety critical ADAS systems introduce new challenges to semiconductor designers in meeting functional safety requirements defined by the ISO 26262 standard.

Who Should Attend

  • SoC Architects
  • Safety Managers
  • Verification Engineers
  • SW Engineers/Managers
  • Firmware Architects/Engineers
  • Automotive IC design engineers/managers

Agenda

  • Automotive IC trends
  • ISO 26262 requirements
  • Using Tessent’s ASIL-D ready in-system test as a safety mechanism
  • In-Life monitoring and the future
  • Conclusion
  • Q&A

Verbundene Ressourcen