Webinar auf Anfrage

Model-based optimization of aircraft environmental control systems (ECS) design through simulation

Share

Model-based optimization of aircraft environmental control systems (ECS) design through simulation

Guest Speakers: Allan Settles and Wellson Bezerra, Thermodynamics specialists, from Gulfstream

When designing an aircraft environmental control system, you need to consider many aspects such as cooling, heating, ventilation, humidity/contaminant control, and pressurization in the context of aircraft occupied compartments, cargo compartments or electronic equipment bays. In parallel to those technical requirements, engineers are also pressured to design environmental control systems with higher efficiency, lower weight, lower volume, and optimized energy consumption.

System simulation helps you build an environmental control systems early in the design process. It gives you engineering insights on the behavior of multiple parameters in dynamics conditions. During the webinar, our guest speaker from Gulfstream will demonstrate how simulation helps to perform a complete air management analysis from the initial, scalable approach of the cockpit/cabin, to the complete ECS equipment integration.

Verbundene Ressourcen